Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

25A-MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type, w/Low Load Shock Absorber, Series L

  • Compatible with battery manufacturing
  • Work pieces can be loaded directly onto the work table, this is due to the integrated slide bearing guide
  • Also the loading capacity compared to MY3A & MY3B is improved
  • The unique oval shaped piston allows reduction in height and length as well as the practical arrangement of the common piping passages, cushion mechanism and positioning mechanism
  • This has achieved drastic miniaturisation and weight reduction
  • Overall length (Z) reduced by up to 104mm. (Ø63)
  • Overall height (H) reduced by up to 28%. (Ø63)
  • Overall weight reduced by up to 50%. (Ø16)
  • Option for Rc, G or NPT type port threads. (Ø25 to Ø63).

Configure your product

25A-MY3M-
Диаметър на буталото ф
Тип резба
Ход
 
Ограничител на хода
Датчик
Дължина на кабела или предварително опроводения щекер
Брой