Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Rotary Table, Rack & Pinion - new MSQ

Compactness for your rotary applications

  • Benefit from compact and lightweight design – Reduced dimensions and weight, as low as 35.5 mm height and 375 grams (size 10)
  • Reduce your installation and maintenance time – Enlarged centre hole diameter for piping ease
  • Adapt the rotation time to your application – Adjustable rotation time from 0.2 to 2.0 s/90°.

И още много

  • Sizes: 10, 20, 30, 50
  • Adjustable rotation time range: from 0.2 to 2.0 s/90°
  • Side and end ports
  • Top mounting (through hole), bottom mounting (body tapped) and top mounting (body tapped)
  • Compact auto switches can be mounted directly.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.