Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Plug-in Bottom Ported Manifold with Stainless Steel Plate – JSY3000-S

Sealing made simple

  • Operate securely in food washdown applications – Prevent water ingress with EPDM bottom seal
  • Improve the lifetime of your valves – Corrosion-resistant plate made of stainless steel 304 and equipped with stainless steel 316 one-touch fittings (FDA compliant)
  • Communicate remotely – Control and monitor up to 32 outputs via a wide variety of serial interface communication protocols and IO-Link
  • Get a clean look – Trim plate decorative panel available for roughly cut cabinet.

И още много

  • Water ingress protection and corrosion resistance
  • Flow rate: Up to 642 l/min
  • Power consumption: 0.1 W (with power-saving circuit); 0.4 W (standard)
  • IO-Link communication
  • Enclosure: IP67
  • Trim plate as an option for a clean appearance
  • Plug-in type.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.