Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

HRLE, Compact Dual/Basic Thermo-Chiller For Lasers

One instead of two, now for outdoors

  • Ease your cooling - 2 fluid channels can be controlled by one single thermo-chiller thus having smaller footprint & wiring
  • Expand your range of applications - Water cooling options available, usable in secondary battery manufacturing
  • Use it outdoors - Water splash-resistant, IPX4 compliant
  • Cut your costs - Reduced power consumption, only one refrigerator, fan and pump. No heater needed.

И още много

  • Dual Channel Refrigerated Thermo-chiller. Air-cooled & water-cooled
  • Cooling capacity:
    • Air-cooled: CH1: 8 kW; CH2 1.5 kW
    • Water-cooled: CH1: 9.5 kW; CH2: 1.5 kW
    • HRLE050: CH1+CH2 4.8 kW
  • Temperature stability: CH1: ±0.1 ºC; CH2: ±0.5 ºC
  • Set temperature range: CH1:15 to 25 ºC; CH2: 20 to 40 ºC.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.