Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Dual Channel Refrigerated Thermo-chiller - HRL

One instead of two

  • Benefit from controlling 2 fluid channels with a single chiller
  • Cut your costs – Triple inverter reduces power consumption by 30% (compared to a chiller without inverter)
  • Fit it perfectly into the battery industry – Water-cooled refrigeration type
  • Enjoy its great usability and visibility – Touch panel with numeric keypad, alerts for alarms & maintenance and temperature waveform displayed.

И още много

  • Dual Channel Refrigerated Thermo-chiller. Air-cooled & water-cooled
  • Cooling capacity:
    • Air-cooled: CH1: 9 kW to 37 kW; CH2: 1 Kw
    • Water-cooled: CH 1: from 10 to 21.5 kW; CH 2: 1 kW
  • Temperature stability: CH1: ±0.1 ºC; CH2: ±0.5 ºC
  • Set temperature range: CH1:15 to 25 ºC; CH2:20 to 40 ºC
  • Triple inverter control
  • Touch panel
  • With heating function and self-diagnosis.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.