Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Bowl Bellows Shape with Non-Slip Feature – ZP3M#B

  • Pad sizes: Ø 32, Ø 40, Ø 50, Ø 63, Ø 80, Ø 100
  • Non-slip special ribs
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Surface operating temperature range: 0 to 200 ºC
  • Adapter & buffer operating temperature range: 0 to 150 ºC
  • Mesh filter opening: 250 μm
  • Options: male and female thread and square vertical vacuum inlet.

Configure your product

 
Vacuum Inlet Direction
Диаметър на вендузата
Материал
Connection Thread and Type
Mesh Filter