<UL><li>Compatible with battery manufacturing</li><LI>Basic short type (rubber bumper) and Basic standard type (air cushion)</LI><LI>Applicable bore sizes: 16 mm, 25 mm, 40 mm, and 63 mm</LI><LI>Easy connection with external guide.</LI><LI>Vertical and lateral mouting is possible.</LI><LI>High functionality with reduced height and length compared to MY1 series</LI></UL>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
25A-MY3B-L
Моля, проверете срока за доставка. Щракнете тук
за подобни продукти поддържани на склад или се Свържете се с нас
за допълнителна информация.