Clamp-on Type Flow Sensor IP65 Серия PFUW Описание на продукта Каталожна информация Clamp-on Type Flow Sensor IP65 Benefit from the eight "zeros" with clamp mountingZero piping workZero leakageZero cloggingZero pressure lossZero fluid contactZero fluid contact parts material concernsZero foreign matter entry into pipingRated flow rate range from zero l/min"Easy mounting and retrofitting" reduced installation work. Каталожна информация
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller Серия HRZC Описание на продукта Каталожна информация Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller Non F-GasUses a CO2 refrigerantGreatly reduced GWPGWP = 1 Compliant with each country's refrigerant regulationsAs of the end of September 2024EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or more∗ "GWP" indicates the global warming potential. The values are based on the IPCC AR4Air transport possibleEliminates the need to pay for F-Gas recovery & disposalEliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan). Каталожна информация
4-Position Dual 3-Port Valve: Body Ported/Base Mounted Серия SY5000/7000-X701 Описание на продукта Каталожна информация 4-Position Dual 3-Port Valve: Body Ported/Base Mounted Features two 3-port valves built into one bodyThe dimensions are the same as those of the double solenoidThe 3-port valves on the A and B sides can be operated independentlyWhen used as a 3-port valve, only half the number of stations are requiredMixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible. Каталожна информация
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) Серия PSH Описание на продукта Каталожна информация 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) A relative humidity under pressure (inside piping) display function has been added [New]A condensation checker can prevent such problemsAllows for the visualization of humidity inside pipingDetects abnormalities prior to condensation generationCan be easily connected to any pipe you want to monitorCompact size allows for easy installationVisualization of relative humidityReal-time monitoringRemote/Condition monitoringRemote confirmation via switch output preventing condensation problems. Каталожна информация
Biomass Tubing Серия TU/TS/T-X309 Описание на продукта Каталожна информация Biomass Tubing Tubing according to carbon neutralityCO2 reduction amount: Max. 18.7 kg∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 metres rollReduction in CO2 and greenhouse gases by reducing the use of petroleum driven raw materials, resulting in a greater contribution towards decarbonizationWhat is a biomass tube?Tubing produced from plant derived raw iomaterials such as castor seeds, etc. Каталожна информация
Low GWP Refrigerant Chiller Thermo-chiller Standard Type Серия HRSF150/200 Описание на продукта Каталожна информация Low GWP Refrigerant Chiller Thermo-chiller Standard Type Low GWP Refrigerant ChillerGWP: 146* *Regulation (EU) 2024/573, AIM Act 40 CFR Part 84EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuitCompatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America3-phase 400 VACLow-noise design 70 dB(A)Outdoor installation IPX4. Каталожна информация
Suction Cup/Compatible with Metal Detectors Серия HF3A-ZP3F Описание на продукта Каталожна информация Suction Cup/Compatible with Metal Detectors Bellows type cup with excellent cushioning and flexibilityReduces the deformation of soft workpieces such as breadThe cups and retainers are made of materials compliant with the FDA (U.S. Food and Drug Administration)dissolution test, EC directives, and Japan Food Sanitation Act standardsImproved durability due to anti-stick groovesEquipment for the food manufacturing industry HF3A- series. Каталожна информация
Pilot Operated 2-Port Solenoid Valve Серия JSXH-X1 Описание на продукта Каталожна информация Pilot Operated 2-Port Solenoid Valve Max. operating pressure differential: 4.0 MPaApplication examples: Blow molding, Laser processing machines, Nitrogen filling unitFluid: Compressed air, Nitrogen, Argon, Oxygen** When using oxygen, please refer to "Fluid Supply"Improved environmental resistanceDustproof/waterproof IP67 structure (IP65 for the DIN terminal)With a stainless steel coil coverLow particle generationOil-freeEasy maintenanceThe coil can be replaced by simply removing the clipPower saving (Power consumption: 6 W). Каталожна информация
Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50 Серия MGPK Описание на продукта Каталожна информация Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50 A type with an air cushion has been added for bore sizes ø 12 to ø 50 [New]Volume: Max. 28 % reduction (538 cm³ → 390 cm³)Weight: Max. 41 % reduction (0.32 kg → 0.19 kg)High rigidity: Optimised configuration allows for compact body with high rigidityPlate thickness increased by up to 33 %, Higher rigidityLube-retainer is added to the guide rod. Каталожна информация
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve Серия ASP-S Описание на продукта Каталожна информация [Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve Flow rate control is possible via the compact indicatorModel with residual pressure release function: Cylinder pressure can be manually releasedModel without residual pressure release function: Temporary intermediate stops are possibleHorizontal and vertical types are available, which can be selected depending on the installation conditionsEasily mounted using a hexagon wrench. Каталожна информация