[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Серия LE2FS_H/LE2Y_H Описание на продукта Каталожна информация [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Каталожна информация
Multi Hand Adapter Серия RMMA Описание на продукта Каталожна информация Multi Hand Adapter Allows for the handling of various workpieces by a single robotAllows for the simultaneous transfer of multiple workpiecesUp to 3 grippers can be mountedReduces tool changing timeRobot arm end standards: Equivalent to ISO9409-1-50-4-M63 gripper mounting angles. Каталожна информация
Modular Type Water Separator Серия AFG-D Описание на продукта Каталожна информация Modular Type Water Separator The no filter element design achieves a large flow and maintenance free constructionWater droplets are removed by centrifugal force (Water droplet removal ratio: 99%)Air containing water droplets is rotated to remove them by centrifugal forceModular Design with Uniform Body Style. Каталожна информация
Remote Type Pressure Sensors/Pressure Sensor Controllers Серия PSE Описание на продукта Каталожна информация Remote Type Pressure Sensors/Pressure Sensor Controllers Switch output specification [New]IO-Link compatible [New]. Каталожна информация
Longer Life Cylinder Серия C85/C75-XB24 Описание на продукта Каталожна информация Longer Life Cylinder New technology offers at least 4 times better durabilityThe maintenance intervals will be extendedEmploys the same specification and imensions as the existing models, C85 ISO Cylinder series and C75 Air Cylinder series. Каталожна информация
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Серия EQFS_H/EQY_H Описание на продукта Каталожна информация e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Size 16 has been added [New]Easy to set up, just like air equipment!Two position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with Integrated Controller, Wiring saving, Labor saving- Programless- Reduced adjustment time/li>Annual CO2 emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]* The numerical values vary depending on the operating conditions. Каталожна информация
Layer Fluoropolymer Polyurethane Tubing Серия TUE Описание на продукта Каталожна информация Layer Fluoropolymer Polyurethane Tubing 2-layer tube with excellent environmental resistance and flexibilityOuter layer: Fluoropolymer, Inner layer: PolyurethaneTubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)Wide color variationsAvailable in black, white, blue, and translucent colors. Каталожна информация
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Серия ITVX2030-X10 Описание на продукта Каталожна информация Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Improved accuracy at 1 MPa or lessRepeatability: ±0.5% F.S. or lessPressure stability: 0.5% F.S. or lessMax. supply pressure: 5.0 MPaSet pressure range: 0.01 to 3.0 MPaMax. flow rate: 3000 L/min (ANR)Fluid: Air, N2, O2, ArWetted parts: Fluorine grease. Каталожна информация
Vacuum Unit Ejector System/Vacuum Pump System Серия ZK2A Описание на продукта Каталожна информация Vacuum Unit Ejector System/Vacuum Pump System Supply valve: An N.O. specification has been added [New]Can hold vacuum∗ even when the power goes out or is turned offPrevents the sudden dropping of workpieces∗∗ Supposing the supply pressure is being maintainedAn IO-Link compatible pressure switch has been added [New]Allows for ejector control with a single communication lineReading of the device information and parameter batch settings are possibleCompatible with ejector systems and vacuum pump systemsEnergy saving ejectorAir supply is cut-off when vacuum is reachedAir consumption: 93 % reduction (Under SMC's measurement conditions)More efficient ejector: Suction flow increased by 50 %(Compared to other SMC 1-stage ejectors)Energy saving efficiency: 93 % reductionImproved low noise and suction flow by adoption of a high-noise reduction silencer. Каталожна информация