Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Серия LEFSW Описание на продукта Каталожна информация Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Каталожна информация
Motorless Type Серия LET-X11 Описание на продукта Каталожна информация Motorless Type A large slider type (LET-X11 series) has been added [New]Your motor and driver can be used togetherManufacturers of compatible motors: 18 companies. Каталожна информация
Air Flow Controller Серия IN502-44/45/46 Описание на продукта Каталожна информация Air Flow Controller A rated control flow rate range of 200 to 2000 l/min has been added. [New]Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Каталожна информация
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Серия HRZF Описание на продукта Каталожна информация Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Каталожна информация
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Серия ASG Описание на продукта Каталожна информация Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Каталожна информация
Pulse Blow Valve Серия AXTS040-X202 Описание на продукта Каталожна информация Pulse Blow Valve The peak pressure of repeatedly colliding air permits efficient blowingCO2 emissions (Air consumption) : 50% reductionControl for pulse generation is not required.Pulse blow can be used by simply supplying air.Built-in pilot valve construction allows for stable blowing. Каталожна информация
Компактен тип с плъзгане Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Серия MXH2 Описание на продукта Каталожна информация Компактен тип с плъзгане Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Каталожна информация
Elastic Finger Серия MH-X7654 Описание на продукта Каталожна информация Elastic Finger Rubber sheet fingers enable gripping of an indefinite workpieceDesign of the finger according to the workpiece shape is not requiredAllows for gripping of tightly packed workpiecesThe elastic finger mounting attachment to be produced by the customerMaterial- Silicone rubber (Blue)This product is made of materials compliant with FDA(U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards- EPDM (Black). Каталожна информация
Compact Cylinder/High Power Type Серия CQE Описание на продукта Каталожна информация Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Каталожна информация
Manifold Controller Серия JXD1-M Описание на продукта Каталожна информация Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Каталожна информация
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Серия LE2FS_H/LE2Y_H Описание на продукта Каталожна информация [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Каталожна информация
Multi Hand Adapter Серия RMMA Описание на продукта Каталожна информация Multi Hand Adapter Allows for the handling of various workpieces by a single robotAllows for the simultaneous transfer of multiple workpiecesUp to 3 grippers can be mountedReduces tool changing timeRobot arm end standards: Equivalent to ISO9409-1-50-4-M63 gripper mounting angles. Каталожна информация
Modular Type Water Separator Серия AFG-D Описание на продукта Каталожна информация Modular Type Water Separator The no filter element design achieves a large flow and maintenance free constructionWater droplets are removed by centrifugal force (Water droplet removal ratio: 99%)Air containing water droplets is rotated to remove them by centrifugal forceModular Design with Uniform Body Style. Каталожна информация
Remote Type Pressure Sensors/Pressure Sensor Controllers Серия PSE Описание на продукта Каталожна информация Remote Type Pressure Sensors/Pressure Sensor Controllers Switch output specification [New]IO-Link compatible [New]. Каталожна информация
Longer Life Cylinder Серия C85/C75-XB24 Описание на продукта Каталожна информация Longer Life Cylinder New technology offers at least 4 times better durabilityThe maintenance intervals will be extendedEmploys the same specification and imensions as the existing models, C85 ISO Cylinder series and C75 Air Cylinder series. Каталожна информация
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Серия EQFS_H/EQY_H Описание на продукта Каталожна информация e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Size 16 has been added [New]Easy to set up, just like air equipment!Two position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with Integrated Controller, Wiring saving, Labor saving- Programless- Reduced adjustment time/li>Annual CO2 emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]* The numerical values vary depending on the operating conditions. Каталожна информация
Layer Fluoropolymer Polyurethane Tubing Серия TUE Описание на продукта Каталожна информация Layer Fluoropolymer Polyurethane Tubing 2-layer tube with excellent environmental resistance and flexibilityOuter layer: Fluoropolymer, Inner layer: PolyurethaneTubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)Wide color variationsAvailable in black, white, blue, and translucent colors. Каталожна информация
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Серия ITVX2030-X10 Описание на продукта Каталожна информация Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Improved accuracy at 1 MPa or lessRepeatability: ±0.5% F.S. or lessPressure stability: 0.5% F.S. or lessMax. supply pressure: 5.0 MPaSet pressure range: 0.01 to 3.0 MPaMax. flow rate: 3000 L/min (ANR)Fluid: Air, N2, O2, ArWetted parts: Fluorine grease. Каталожна информация
Vacuum Unit Ejector System/Vacuum Pump System Серия ZK2A Описание на продукта Каталожна информация Vacuum Unit Ejector System/Vacuum Pump System Supply valve: An N.O. specification has been added [New]Can hold vacuum∗ even when the power goes out or is turned offPrevents the sudden dropping of workpieces∗∗ Supposing the supply pressure is being maintainedAn IO-Link compatible pressure switch has been added [New]Allows for ejector control with a single communication lineReading of the device information and parameter batch settings are possibleCompatible with ejector systems and vacuum pump systemsEnergy saving ejectorAir supply is cut-off when vacuum is reachedAir consumption: 93 % reduction (Under SMC's measurement conditions)More efficient ejector: Suction flow increased by 50 %(Compared to other SMC 1-stage ejectors)Energy saving efficiency: 93 % reductionImproved low noise and suction flow by adoption of a high-noise reduction silencer. Каталожна информация