Water Separator for Vacuum Серия AMJ-D Описание на продукта Каталожна информация Water Separator for Vacuum Removes water droplets in the vacuum linePrevents vacuum equipment failuresWeight: Max. 30 % reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)Water drop removal ratio: 99 % or moreBetter environmental resistance with 2-layer constructionThe bowl is covered with a transparent bowl guardSuperior visibility: 360°. Каталожна информация
Magnet Gripper/3-Position Type Ø 32 Серия MHM-X7776 Описание на продукта Каталожна информация Magnet Gripper/3-Position Type Ø 32 Allows for high-speed transferPrevents the accidental attraction of a second workpiece and allows for high-speed transferImproved cycle timeGripper mountable on 3 surfaces (Excludes the port side)Stopper (scale) allows for holding force adjustment and improved visibility. Каталожна информация
Pin Clamp Cylinder Lateral Compact Type Серия C(L)KQ32-X3445 Описание на продукта Каталожна информация Pin Clamp Cylinder Lateral Compact Type Lateral Compact TypeCompact: Overall length: 94 mm shorter (183 mm → 89 mm)∗Lightweight: Weight: 38% reduction (900 g → 560 g)∗∗ Compared with the existing product CKQG32-X2081, LOW type, without lockLock mechanism to prevent the dropping of workpieces during emergency stopsVarious clamp arm positions and port positions are availableMountable on 2 surfaces. Каталожна информация
High Speed/High Frequency Cylinder Серия CM2/CQ2-X3423 Описание на продукта Каталожна информация High Speed/High Frequency Cylinder Maximum piston speed: 2500 mm/sMaximum operating frequency: 15 HzKinetic energy: 1.5 times (Compared with the standard product)Reduced impact due to revision of cushion structureReduced weight of moving parts (piston rod, piston, etc.). Каталожна информация
Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40 Серия CM2 Описание на продукта Каталожна информация Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40 A double rod type, a single acting type, a non-rotating rod type, and a direct mount type have been added [New]Made-to-order options have been added [New]Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant cylinder (-XC4), Heat-resistant cylinder (-XB6), etcCylinder with rod end bracket is standardisedInterchangeable in mounting with the existing modelVarious mounting bracket optionsMounting brackets suitable for various installation conditionsImproved mounting flexibilityPart numbers for products with a rod end bracket and/or a pivot bracket available. Каталожна информация
Ionizer / Bar Type Серия IZS51 Описание на продукта Каталожна информация Ionizer / Bar Type High speed static neutralisation: Fastest time 0.1 sSpace saving: Height 70 mm x Width 28 mmCompact and flat bodyCan be mounted in narrow spacesSupports the IO-Link communication protocolLow maintenance cartridgeConcentrating the air (for reducing emitter contamination) around the emitter and the assisting air (for ion transfer)Reduces dirt on the emitter, compared with the existing modelValve unit optionFor reduction in air consumption by stopping air purge during stand-by mode. Каталожна информация
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type Серия EQFS#H/EQY#H/EQYG#H Описание на продукта Каталожна информация e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type Guide rod type EQYG□H Series [New]Size: 16, 25, 32Easy to set up, just like air equipmentTwo position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with integrated controller, wiring saving, labour saving· Programless, reduced adjustment timeAnnual CO2 emissions reduced by up to 59 % through motor control optimisation [5.8 kg-CO2e/year (14.1)]∗ The numerical values vary depending on the operating conditions. Каталожна информация
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type Серия LE2F##H/LE2Y(G)#H Описание на продукта Каталожна информация [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type Slider Type Belt Drive LE2FB#H Series has been added. [New]Guide Rod Type LE2YG#H Series has been added. [New]Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38 % through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)* The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Каталожна информация
Lever Hand Valve Серия VHL Описание на продукта Каталожна информация Lever Hand Valve Space saving, Easy to operate (Vertical type) 5-port lever valveWeight reduction of up to 45 %* Comparison between VHL21#D-02# and VH210-#02Footprint reduced by 58%VH20# 7750 mm2 → VHL210D 3216.5 mm2Panel mounting internal height reduced by 18.6 mmFor panel mounting* Comparison between VHL210D and the existing VH20# modelFlow rate increased by 73 %∗ Comparison between VH211#-02# and VH210-#02(Flow rate characteristics 1 → 4/2 (P → A/B))3 operation types. Каталожна информация
Suction Cup/With Non-slip Feature Серия ZP3M Описание на продукта Каталожна информация Suction Cup/With Non-slip Feature An oval flat shape with non-slip feature has been added [New]Compatible with workpieces with an elongated adsorption surfaceLonger life (More than twice that of urethane cups)Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistanceReduced number of cup replacementsNon-slip special ribsDiagonal ribs are radially arranged to secure the gripping force in all directions Prevents workpiece slippage Secure adsorbing and transferring are possible Bowl shape with excellent flexibilityCurved workpieces can also be adsorbedThe pad follows the workpiece shape, making stable adsorption possibleHorizontal holding force: 387 N (Cup diameter ø 100)Suitable for high-temperature workpieces (200 °C)Suitable for workpieces with oil filmAs oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film. Каталожна информация