Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Enjoy IO-Link advantages with the new ISE7#/ISE7#G switch

SMC's ISE7# pressure switch has been updated offering improved flexibility and higher control of applications, leading to better decision making.

The latest ISE7# pressure switch from SMC has been given new features that will enhance performance and improve efficiencies to meet the demands of Industry 4.0.

This version features IO-link communication, offering operators greater control with more available data and different diagnostic warnings, in addition to the standard alerts such as rated pressure range and upper temperature limit.

Together with an angled, 3-screen display with unit rotation mechanism, users can gain full visibility of the current pressure and other selectable values from anywhere, adapting to any ulterior modification.

A spokesperson from SMC, said: "We recognise the need to keep our products up to date and offer our customers the flexibility and cost savings required in today's competitive marketplace. This next generation ISE7# has been designed to meet such demands and support our customers' needs."

Together with the ISE7#G, this latest addition to SMC's pressure switch range broadens the operational pressure range. Both switches are IP67 certified with an M12 connector, so are robust and can withstand hazardous environments.

For more information about the ISE7#/ISE7#G, please visit SMC's New Product Section at www.smc.eu

15.06.2018 г.